IESNA:LM-63-2002
[TEST]P1291515
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS09R15W2N902750DE010 E3CB1MB_4000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 4000K CCT AND, 90CRI , E3CB1MB TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]748
TILT=NONE
1 -1 1 43 1 1 1 -0.25 -0.25 0
1 1 9
0 1 2 3 4 5 6 7 8 9
10 12.5 15 17.5 20 22.5 25 27.5 30 32.5
35 37.5 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
6630.5 6609.8 6504.5 6294 5985.3 5535.8 5007.7 4403.9 3827.4 3174.5
2577.8 1390.9 762.3 446.5 274.4 167.9 102.9 62.1 36.7 20.7
10.6 5.9 3.5 2.4 1.8 1.2 1.2 1.2 1.2 1.2
1.2 0.6 0.6 0.6 0.6 0.6 0.6 0 0 0
0 0 0
